Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-309454
Product Length/Depth
2.37 IN
Product Height
1.92 IN
Product Width
1.81 IN
Product Weight
.25 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
Standard
Special Features
None
Connector
DIN
Installation Type
Screw-in Cartridge
Operation
Electrically Operated
Duty Rating
Continuous from 85% to 110% of nominal voltage
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Operating Temperature
100 C
Voltage Rating
12 Volt
Encapsulent
Glass filled nylon
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
DC