Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
100057CPS
UPC
194006004688
Product Length/Depth
2.5 IN
Product Height
4.2 IN
Product Width
1.875 IN
Product Weight
3.5 LB
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Die
Die type
R
Used with
15-ton PH3, PH4, PH14, PH 15, RH15 tools