Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
100455
UPC
194006003100
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Die
Die type
9/16 wide
Used with
12-ton WH2, WH3, BH4, WH4, PH2, PH13 tools