Knowledge Search
Download document () of 20

10250T1367-12X

Eaton 10250T pushbutton, 10250T, Selector switch, 30.5 mm, Heavy-Duty, Cam 7, 40° throw, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Four-position, Knob, Black actuator, 3NO-1NC

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T1367-12X
UPC
782113385204
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Diameter
1.38 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Black
Cam code
Cam 7
Product Category
Selector switch
Actuator
Knob
Contact configuration
3 NO-1 NC
Illumination
Non-illuminated
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
10250T
Number of positions
4
Throw type
40 °

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.