Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Char-Lynn 2000 Series Disc Geroler
Catalog Number
104-1002-006
Model Code
M02062AC01AA0100010000000AAAAF
Product Length/Depth
9.54 IN
Product Height
6.96 IN
Product Width
5.16 IN
Product Weight
21 LB
Warranty
Hydraulics Warranty

Product specifications

Torque
295 N-m
Special Features (Hardware)
None
Intermittent Pressure
310 b
Seal Options
Standard
Geroler Options
Standard
Identification
None
Design code
6
Port Type
.875-14 UNF-2B SAE O-Ring Ports - Staggered Ports
Valve Options
None
Speed Sensor
No
Recommended System Working Temperature
-34°C to 82°C
Front Seal Kit if available
61258-000
Viscosity Recommendation
70 SUS
Mounting Type
Standard, 2 Bolt; 82.6 [3.25] Pilot Dia. 13.59 [.535] Dia. Holes On 106.4 [4.19] Dia. Bolt Circle (SAE A)
Product material
Cast Iron
Flow rate
75 LQ
Maximum Speed
742 RPM
Paint
None
Special Assembly Instructions
None
Displacement
101.6 CCR
Two Speed Ratio
None
Case Flow Options
.4375-20 UNF-2B SAE O-Ring Port
Output Shaft Type
Straight
Pressure/Flow Option
None
Packaging
Individual Box
Shaft Options
None
Application
Swing motor, Brush Cutters & mowers, Harvesting equipment
Low Pressure Relief
None
Brake Type
Hydraulic
How to buy from Eaton