Download document () of 20
We make what matters work*

107237-10
SAS

107237-10 - INSTALLATION 1402 SAS 1.75

General specifications

Product Name
Eaton Stamped Angle Spring Manual Adjust Clutch
Catalog Number
107237-10
Model Code
SAS
UPC
840379300758
Product Height
7.25 in
Certifications
Not Applicable
Global Catalog
107237-10
Product Type
Clutch

Product specifications

Pre-Damper
No
Torque rating
860 ft lb
Input shaft size
1.75"-10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
8 EA
Friction pad count
3 EA
Vehicle classification group
Medium Duty
Accessory Class
Mobility Accessories
Accessory Type
Clutch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.