Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Reman Easy Pedal Manual Adjust Clutch
Catalog Number
108034-82MO
Model Code
EASY PEDAL
Product Length/Depth
17 IN
Product Height
7.25 IN
Product Width
17 IN
Product Weight
101 LB

Product specifications

Input shaft size
2.00" - 10
Portfolio rating
Good
Number of Discs
2 EA
Transmission Type
Manual
Hydraulic Linkage
No
Facing Material
Organic
Clutch Size
14 IN
Pre-Damper
No
Damper Spring Count
8 EA
Torque rating
1150 FLB
How to buy from Eaton
Locate a channel partner

Replacement truck parts    

Technical support

Roadranger Call Center:
+1 (800) 826-4357

Product selector

Find the right clutch for your application

I am a channel partner

Channel partner order center