Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Reman Easy Pedal Manual Adjust Clutch
Catalog Number
108391-74MO
Product Length/Depth
17 IN
Product Height
7.25 IN
Product Width
17 IN
Product Weight
123 LB

Product specifications

Input Shaft Size
2.00" - 10
Portfolio Rating
Good
Vehicle Classification Group
Heavy Duty
Number of Discs
2 EA
Transmission Type
Manual
Hydraulic Linkage
No
Facing Material
Ceramic
Friction Pad Count
4 EA
Clutch Size
15.5 IN
Pre-Damper
No
Damper Spring Count
10 EA
Torque Rating
1650 FLB
How to buy from Eaton
Locate a channel partner

Replacement truck parts    

Technical support

Roadranger Call Center:
+1 (800) 826-4357

Product selector

Find the right clutch for your application

I am a channel partner

Channel partner order center