Knowledge Search
Download document () of 20
We make what matters work*

108925-82AM
EverTough

108925-82AM EverTough Manual Adjust, Torque Capacity: 1700 Ft. Lbs., Clutch Size: 15.5 Inch

General specifications

Product Name
Eaton EverTough Manual Adjust Clutch
Catalog Number
108925-82AM
Model Code
EverTough
UPC
840379301182
Product Height
7.25 in
Product Diameter
17 in
Product Weight
129 lb
Certifications
Not Applicable
Product Type
Clutch

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1700 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

Export product specification