Download document () of 20

114770
Model code: XVTL-IC-10/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1600x1000mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114770
Model Code
XVTL-IC-10/16
EAN
4015081141708
Product Length/Depth
1450 mm
Product Height
28 mm
Product Width
933 mm
Product Weight
18.5 kg
Compliances
RoHS conform
Global Catalog
114770

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.