Download document () of 20

116596
Model code: BP-U-3S-600/4-EW-W

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W600mm H460mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116596
Model Code
BP-U-3S-600/4-EW-W
EAN
4015081163410
Product Length/Depth
70 mm
Product Height
465 mm
Product Width
635 mm
Product Weight
4.75 kg
Compliances
RoHS conform
Global Catalog
116596

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for width
600 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.