Download document () of 20

116924
Model code: BPZ-NZM2/MSW-400-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW vertical, HxW=400x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116924
Model Code
BPZ-NZM2/MSW-400-MV
EAN
4015081166626
Product Length/Depth
90 mm
Product Height
405 mm
Product Width
325 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Global Catalog
116924

Product specifications

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Export product specification