Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton toggle switch
Catalog Number
1221GY
UPC
032664735646
Product Length/Depth
1.31 IN
Product Height
3.28 IN
Product Width
.88 IN
Product Weight
.16 LB

Product specifications

Connector type
Screw
Switch type
Single-pole
Color
Gray
Wiring method
Back and side
Material
Polycarbonate
Mounting method
Flush
Voltage rating
120/277 V
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Number Of Poles
Single-pole
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations