Knowledge Search
Download document () of 20

1221RD

Eaton construction grade toggle switch, #14-10 AWG, 20A, Flush, 120/277V, Back and side, Screw, Red, Single-Pole, Single-Pole, Brass, Polycarbonate

General specifications

Product Name
Eaton construction grade toggle switch
Catalog Number
1221RD
UPC
032664735660
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.001 lb
Certifications
UL
cULus Listed
NOM
Product Type
Construction grade toggle switch

Electrical Ratings

Amperage Rating
20A
Torque rating
14 lbf-inch
Voltage rating
120/277 V
Wiring method
Back and side

Installation

Mounting method
Flush

Material Specifications

Color
Red
Material
Polycarbonate
Terminal enclosure material
Brass

Product Specifications

Allowable wire size
#14-10 AWG
Application
Industrial
Connector type
Screw
Number of poles
Single-pole
Switch type
Single-pole
Type
Toggle switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.