Download document () of 20

1294C01H01

Eaton molded case circuit breaker accessory non-padlockable lock dog, Non-padlockable lock dog, Q1, Type GB, GC, GHB, GHC-Frame breakers, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory non-padlockable lock dog
Catalog Number
1294C01H01
UPC
786679161401
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Global Catalog
1294C01H01

Product specifications

Used with
Type GB,GC,GHB,GHC-Frame breakers
Frame size
Frame J-K
Quantity
1
Type
Non-padlockable lock dog
Special features
Used with type GB,GC,GHB,GHC-frame breakers

Export product specification