Download document () of 20

13-7715

PIN-10 brake part-when stock out obsolete no longer

General specifications

Product Name
Eaton motor control brake shoes lining
Catalog Number
13-7715
UPC
782113586007
Product Length/Depth
2.75 in
Product Height
2 in
Product Width
2 in
Product Weight
0.18 lb
Warranty
Not Applicable
Certifications
Not Applicable
Global Catalog
13-7715

Product specifications

Type
Renewal Parts/Accessories

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.