Knowledge Search
Download document () of 20

1301BK

Eaton toggle switch, #14-10 AWG, 15A, Flush, 120V, Side and push, Screw, Black, Single-Pole, Single-Pole, Polycarbonate

General specifications

Product Name
Eaton toggle switch
Catalog Number
1301BK
UPC
032664745386
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.16 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.