Download document () of 20

1304808
Model code: E403

Eaton Halyester LV systems LV switchgear. Cable entry box blind, 403

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1304808
Model Code
E403
EAN
8711426848467
Product Length/Depth
118 mm
Product Height
175 mm
Product Width
223 mm
Product Weight
0.73 kg
Compliances
RoHS conform
Global Catalog
1304808

Product specifications

Color
Gray
RAL-number (Akin)
7035
Material
Plastic
Model
Conduit inlet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.