Download document () of 20

138258
Model code: PKE65

Eaton Moeller® series PKE65 Circuit-breaker, Basic device with standard knob, Electronic, 65 A, Without overload releases

General specifications

Product Name
Eaton Moeller® series PKE Motor-protective circuit-breaker
Catalog Number
138258
Model Code
PKE65
EAN
4015081350384
Product Length/Depth
187 mm
Product Height
162 mm
Product Width
55 mm
Product Weight
1.231 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-10
IEC 60947-4-1
UL 508
VDE
UL File No.: E36332
CE
IEC/EN 60947
UL
CSA
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA File No.: 165628
UL 60947-4-1
IEC/EN 60947-4-1
UL Category Control No.: NLRV
CSA Class No.: 3211-05
Global Catalog
138258

Product specifications

Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Standard knob
Operating frequency
60 Operations/h
Pollution degree
3
Lifespan, mechanical
30,000 Operations (Main conducting paths)
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Actuator type
Turn button
Adjustment range undelayed short-circuit release - max
0 A
Adjustment range undelayed short-circuit release - min
0 A
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
12.9 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
4.3 W
Rated impulse withstand voltage (Uimp)
6000 V AC
Altitude
Max. 2000 m
Device construction
Built-in device fixed built-in technique
Connection
Screw terminals
Electrical connection type of main circuit
Screw connection
Overvoltage category
III
Degree of protection
IP20
Terminals: IP00
Number of poles
Three-pole
Lifespan, electrical
50,000 operations (at 400V, AC-3)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Functions
Line and cable protection
Motor protection
Motor protection for heavy starting duty
System protection
Terminal capacity (solid/stranded AWG)
14 - 2
Switching capacity
65 A, AC-3 up to 690 V
Overload release current setting - max
65 A
Overload release current setting - min
0 A
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated operational current for specified heat dissipation (In)
65 A
Rated operational power at AC-3e, 220/230 V, 50 Hz
0 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0 kW
Rated uninterrupted current (Iu)
65 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
14 mm
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated short-circuit breaking capacity Icu at 400 V AC
0 kA
Rated short-circuit breaking capacity Ics at 400 V AC
0 kA
Rated short-circuit breaking capacity Icu at 440 V AC
0 kA
Rated short-circuit breaking capacity Ics at 440 V AC
0 kA
Rated short-circuit breaking capacity Icu at 500 V AC
0 kA
Rated short-circuit breaking capacity Ics at 500 V AC
0 kA
Rated short-circuit breaking capacity Icu at 690 V AC
0 kA
Rated short-circuit breaking capacity Ics at 690 V AC
0 kA
Suitable for
Also motors with efficiency class IE3
Short-circuit release
Basic device fixed 15.5 x Iu, Trip Blocks
± 20% tolerance, Trip blocks
Terminal capacity (solid)
1 x (0.75 - 16) mm²
2 x (0.75 - 16) mm²
Rated operational current (Ie)
65 A
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
Tightening torque
1 Nm, Screw terminals, Control circuit cables
3.3 Nm, Screw terminals, Main cable
Switch off technique
Electronic
Terminal capacity (flexible with ferrule)
2 x (0.75 - 25) mm², ferrule to DIN 46228
1 x (0.75 - 35) mm², ferrule to DIN 46228

Export product specification