Knowledge Search
Download document () of 20

15149-3

Eaton Bussmann series 15149 fused pullout switch, 600V, 0-30A, 200 kAIC, Fusible, Dead Front, Three-pole

General specifications

Product Name
Eaton Bussmann series 15149 fused pullout switch
Catalog Number
15149-3
UPC
051712735988
Product Length/Depth
5.5 in
Product Height
3.5 in
Product Width
4.5 in
Product Weight
1.87 lb
Warranty
Not Applicable
Compliances
Contact factory
Product Type
Fused pullout switch

Electrical rating

Amperage Rating
0-30A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Number of poles
Three-pole
Type
Fusible, Dead Front

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877