Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F025-PGE
UPC
194006025027
Product Height
14.5 IN
Product Diameter
2.1 IN
Product Weight
23 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Product specifications

Fuse type
X-Limiter
Special features
Pacific Gas & Electric
Fuse ratings
Distribution C
Mounting option
Indoor clip
Interrupting current - max
50 KA
Voltage rating
15.5 kV
Amperage Rating
25 A
Indicators
Without Indicator
Mounting code
5