Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F030EMF0202
UPC
194006019637
Product Length/Depth
39.5 IN
Product Height
6.5 IN
Product Width
4.5 IN
Product Weight
23 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
Bush. well/bush. well

Electrical Rating

Amperage Rating
30 A
Interrupting current - max
43 KA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Encapsulated

Rating

Fuse ratings
Distribution C

Type

Fuse type
Edison modular