Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F050-DW
UPC
194006020107
Product Height
14.3 IN
Product Diameter
2.1 IN
Product Weight
23 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
50 A
Interrupting current - max
50 KA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
5
Mounting option
Indoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter