Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F125-IGW
UPC
194006006613
Product Height
16 IN
Product Diameter
3.1 IN
Product Weight
7.7 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
125 A
Interrupting current - max
50 KA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Encapsulated

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter