Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F1CBX20E
UPC
194006007030
Product Height
18.8 IN
Product Diameter
2.4 IN
Product Weight
5.8 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
15 inch clip center

Electrical Rating

Amperage Rating
20 E
Interrupting current - max
50 KA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
C
Mounting option
Outdoor clip

Rating

Fuse ratings
Power

Type

Fuse type
EOC