Download document () of 20

15SU100

Expulsion fuse-link, medium voltage, 100 A, AC 15 kV, 533 mm, ANSI, style U termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15SU100
EAN
5027590435833
Product Length/Depth
102 mm
Product Height
233 mm
Product Width
77 mm
Product Weight
26.2 g
Certifications
ANSI
Global Catalog
15SU100
Product Type
Medium voltage expulsion fuse

Product specifications

Amperage Rating
100 A
Current characteristic type
Type S - Solid links rated at 100A are also available in both button head and universal versions for fitting into expulsion fuse carriers where required.
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
ANSI
Type of termination
Universal
Voltage type
AC
Color
None
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification