Download document () of 20

15TU80

Expulsion fuse-link, medium voltage, 80 A, AC 15 kV, 533 mm, ANSI, T slow, style U termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TU80
EAN
5027590436502
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
0.145 g
Certifications
ANSI/IEEE Std C37.42
Global Catalog
15TU80

Product specifications

Amperage Rating
80 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Universal
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification