Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series low voltage British standard fuse
Catalog Number
160MJ30-7
EAN
5027590437097
Product Length/Depth
110 MM
Product Height
31 MM
Product Width
31 MM
Product Weight
157.1 G
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Product specifications

Fuse indicator
None
Interrupt rating
80 kAIC
Construction
BS88/J
Construction size
31 x 110 mm
Insulated metal gripping lugs (IMGL)
No
Amperage Rating
160 A
Utilization category
gL/gG (cable protection/equipment protection)
Type
fuse
Rated switching capacity
80 A
Fuse shape
Dual slotted bolted tags
Breaking capacity
80 KA
Class
Class C gL/gG
Voltage rating
415 V
Application
feeder pillars
Voltage type
AC
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near yo

Technical support

Ask our application engineers about Bussmann British Standard IEC fuses.