Download document () of 20

160NHFF02BI-400

Fuse-link, LV, 160 A, AC 400 V, NH02, gFF, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
160NHFF02BI-400
EAN
5027590437165
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
453 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
160NHFF02BI-400
Product Type
Low voltage NH fuse

Product specifications

Amperage Rating
160 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH02
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
400 V
Class
Class gFF
Fuse type
Square body with knife blade contact
Utilization category
gFF(full-range, extra fast operation)
Interrupt rating
120 kAIC
Fuse indicator
Dual combination indicator system
Insulated metal gripping lugs (IMGL)
Yes
Connection
Blade end
Construction
NH02
Construction size
NH02
Fuse shape
Knife blade contacts
Square body
Suitable for
Microswitch BVL50
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
fuse
Application
industrial

Export product specification