Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1653GREEN
UPC
662277098700
Product Length/Depth
1.81 IN
Product Height
2.13 IN
Product Width
2.13 IN
Product Weight
.43 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Connector type
Straight
Material
Steel
Thread
Threadless
Insulator
Insulated
Color
Green
Trade size
1-1/4"
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454