Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16541-1
UPC
051712208406
Product Length/Depth
6.5 IN
Product Height
4 IN
Product Width
4.5 IN
Product Weight
1.26 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory

Product specifications

Type
Power distribution block
Torque rating
4.3 lb-in
Number Of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann power distribution blocks.