Download document () of 20

167593
Model code: SPCT2-280/1

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 1p, 280VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167593
Model Code
SPCT2-280/1
EAN
4015081640850
Product Length/Depth
85 mm
Product Height
67 mm
Product Width
17.5 mm
Product Weight
0.098 kg
Compliances
RoHS conform
Certifications
CE
Global Catalog
167593
Product Type
Surge protection device

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
Other
TN
TN-S
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
280 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at AC
280 V
Number of conductors without earthing
1
Voltage protection level
1.4 KV
Overcurrent protection device, series connection (fuse) - max
125 A

Export product specification