Download document () of 20

170E3587

Eaton Bussmann series high speed traction fuse, 160 A, 750 V, gR (general purpose semiconductor protection), compact size 1, slotted center bolted tags

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3587
UPC
051712209298
EAN
5996516006412
Product Length/Depth
129 mm
Product Height
61 mm
Product Width
43 mm
Product Weight
942 g
Warranty
Not Applicable
Compliances
RoHS Compliant
IEC
Global Catalog
170E3587
Product Type
High speed traction fuse

Product specifications

Amperage Rating
160 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1*
Class
Class gR
Watt losses
26 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
7700
Mounting dimension
M8
Center-to-center distance of connections
156 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification