Download document () of 20

170L4039

Fuse-link, high speed, 50 A, AC 2000 V, compact size 1, 43 x 43 x 129 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4039
UPC
051712550031
EAN
5027590439442
Product Length/Depth
59 mm
Product Height
137 mm
Product Width
218 mm
Product Weight
1.46 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170L4039
Product Type
High speed square body fuse

Product specifications

Amperage Rating
50 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
2000 V
Center-to-center distance of connections
129 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
20 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification