Download document () of 20

170M0162

Fuse-link, high speed, 32 A, AC 660 V, size 0000, 18 x 19 x 100 mm, gR, UL, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0162
UPC
051712815642
EAN
5027590440523
Product Length/Depth
100 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
52.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269
Global Catalog
170M0162
Product Type
High speed square body fuse

Product specifications

Amperage Rating
32 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
0000
Rated voltage AC
660 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Watt losses
9 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
0000
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification