Download document () of 20

170M2759

Eaton Bussmann series high speed square body fuse, fuse-link, high speed, 32 A, AC 690 V, size 00, 30 x 62 x 64 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2759
UPC
051712254403
EAN
5027590442992
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
211 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Global Catalog
170M2759
Product Type
High speed square body fuse

Product specifications

Amperage Rating
32 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Clearing (I2T)
195 at 660 V
Watt losses
7 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
28.5
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x blade end
Construction size
00
Mounting method
DIN 43 620
Flush
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00BTN/60 Type T indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification