Download document () of 20

170M4569

Fuse-link, high speed, 900 A, AC 550 V, size 1, 53 x 69 x 51 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4569
UPC
051712259293
EAN
5027590453592
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
399.3333333 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Global Catalog
170M4569
Product Type
High speed square body fuse

Product specifications

Amperage Rating
900 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
550 V
Center-to-center distance of connections
51 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
850000 at 660 V
Watt losses
100 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
155000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
550 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification