Download document () of 20

173093
Model code: XTSZPTAC-W800

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, closed, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173093
Model Code
XTSZPTAC-W800
EAN
4015081696796
Product Length/Depth
682 mm
Product Height
17.5 mm
Product Width
507 mm
Product Weight
3.863 kg
Compliances
RoHS conform
Global Catalog
173093

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.