DETROIT LOCKER® DIFFERENTIAL; GM 8.5. /8.6IN.; 30 SPLINE; 2.73 AND UP
Product Name |
Eaton Detroit Locker Differential
|
Catalog Number |
187C148A
|
Catalog Notes |
All Eaton differentials made for General Motors 8.5" and 8.6" axles require special bearings. For axles with small bearing bores (race O.D. or 2.89"), usually found on vehicles prior to 1999, bearing LM102949 and race LM102911 are required. For axles with large bearing bores (race O.D. of 3.06"), usually found on vehicles from 1999-2013, bearing LM603049 and race LM603012 are required.
|
Ring gear ratio |
2.73 & up
|
Gear spline tooth count |
30 EA
|
Axle shaft diameter |
1.31 in
|
Ring gear size |
8.5 in
|
Differential type |
Locking
|
Vehicle usage |
On Road: Drag Racing
On Road: Street and Muscle Off-Road: Extreme Off-Road Off-Road: Rock Crawl Off-Road: Light Trail / Sand Sports On Road: Circle Track Off-Road: Work Truck / Towing On Road: Work Truck / Towing On Road: Restoration |
Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
---|---|---|---|---|---|---|---|
1988 | 2013 | General Motors | Half-Ton Truck | Rear | GM 10 bolt C-Clip | 2.73 & up | |
1988 | 1996 | General Motors, Chevrolet, Pontiac, Buick, Oldsmobile | Passenger Car | Rear | GM 10 bolt C-Clip | 2.73 & up | |
1988 | 1991 | General Motors | Half-Ton Truck | Front | GM 10 bolt | 2.73 & up | |
1988 | 2007 | General Motors | Three Quarters-Ton Truck | Rear | GM 10 bolt C-Clip Van | 2.73 & up |
Support from Eaton
Technical support
Customer Service
+1 (800) 328-3850