Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
18868
UPC
194006007580
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Die
Die type
840
Used with
WH1, PH1