Eaton xEnergy Safety Ci LV systems LV switchgear. Micro perforated mounting plate for Ci43 galvanized
| Product Name |
Eaton xEnergy Safety Ci mounting plate metal micro-perforated
|
| Catalog Number |
193445
|
| Model Code |
MM-CI43
|
| EAN |
9010238023970
|
| Product Length/Depth |
1.5 mm
|
| Product Height |
375 mm
|
| Product Width |
250 mm
|
| Product Weight |
0.7 kg
|
| Compliances |
RoHS conform
|
| Global Catalog |
193445
|
| Used with |
CI43: 1 x
CI45: 2 x Mounting system Basic enclosure xEnergy Safety Ci |
| Special features |
Including 4 captive fixing screws
|
| Type |
|
| Features |
Perforated
|
| Accessory/spare part type |
Mounting plates
|
| Unit type |
Modular system
|
| Surface protection |
Galvanized
|
| Material |
Sheet steel 1.5 mm, micro-perforated, galvanized
Stainless steel |
| Housing material |
Sheet steel 1.5 mm, micro-perforated, galvanized
|