Download document () of 20

195316
Model code: BPM-O-350/8-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. IP55 Surface-mounted installation distributor, EP, WxHxD=350x860x270mm, gray, rotary lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
195316
Model Code
BPM-O-350/8-P-EP
EAN
9010238091900
Product Length/Depth
270 mm
Product Height
860 mm
Product Width
350 mm
Product Weight
21.5 kg
Compliances
RoHS conform
Global Catalog
195316
Product Type
Empty enclosure

Product specifications

Type
Basic device
Features
EMC-version
Connectable
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Mounting method
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification