Download document () of 20

196052
Model code: XLSD3R1665

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1600 x 650mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196052
Model Code
XLSD3R1665
EAN
9008790952166
Product Length/Depth
25 mm
Product Height
1540 mm
Product Width
642 mm
Product Weight
19.1 kg
Compliances
RoHS conform
Global Catalog
196052
Product Type
LV systems

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.