Download document () of 20

1MP3124RC

Eaton meter pack, 125A, Copper, Bus: 400A, No bypass, NEMA 3R, 3, Single-phase in/single-phase out, BR_, BRH_, BRHH_, Ring, 120/240V

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP3124RC
UPC
782114990087
Product Length/Depth
24.26 in
Product Height
48.29 in
Product Width
7.015 in
Product Weight
91 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Amperage Rating
125A
Bus material
Copper
Bus Rating
800 A
Bypass
None
Number of sockets
3
Phase
Single-phase in, single-phase out
Security
Ringless
Voltage rating
120/240 V
Utility approvals
AZ : Arizona Public Service Company
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
WA : Puget Sound Energy
WA : Tacoma Public Utilities
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Secondary circuit breaker
BR_, BRH_, BRHH_

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com