Select your location

Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
1MTB1200RC
UPC
782114990377
Product Length/Depth
22.54 IN
Product Height
47.7 IN
Product Width
11.19 IN
Product Weight
154 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Must be center fed when installing 800A residential meter stacks. For (6) 1/0-300 kcmil or (3) 750 kcmil cables per phase, order 3MTB1200BLK. One Lug Kit per main terminal box ordered. For compression lug order 3MTB1200CLK.

Product specifications

Feed Type
Top/bottom
Phase
Single-phase
Utility Approvals
NC : Dominion
VA : Dominion
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Wire Size
(4) 250-500 kcmil
Bus Material
Copper
Number Of Wires
Three-wire
Enclosure
NEMA 3R
Voltage Rating
120/240V
Amperage Rating
1200A
How to buy from Eaton