Select your location

Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
1MTB2000RC
UPC
786689015220
Product Length/Depth
32.88 IN
Product Height
60.58 IN
Product Width
17.43 IN
Product Weight
250 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Feed Type
Top/bottom
Phase
Single-phase
Wire Size
(8) 750 kcmil
Bus Material
Copper
Number Of Wires
Three-wire
Enclosure
NEMA 3R
Voltage Rating
120/240V
Amperage Rating
2000A
How to buy from Eaton