Select your location

1MTBE400R

Eaton main terminal box, Utility pull box, 800A, Aluminum, NEMA 3R, Underground, Three-wire, Single-phase, (2) #1/0-750 kcmil, (4) #1/0-300 kcmil, 120/240V

Need product support?

Technical Support Information

Questions before you buy?
877-386-2273 Opt 2, Opt 2
TRC@eaton.com

Questions on a product you own?
877-386-2273 Opt 2, Opt 2
TRC@eaton.com

Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 2
TRC@eaton.com

How to buy from Eaton