Download document () of 20
To be discontinued

20144303

Eaton counter accessories, Measuring wheel, Urethane, 3/8 in

General specifications

Product Name
Eaton counter measuring wheel
Catalog Number
20144303
UPC
782114010792
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
8 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL listed
Global Catalog
20144303

Product specifications

Type
Measuring wheel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.