Knowledge Search
Download document () of 20

2032V-BOX

Eaton Duplex receptacle wallplate, Ivory, Duplex receptacle Cutout, Thermoset, Single- gang, Mid-size, ED Box

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
2032V-BOX
UPC
032664314001
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.05 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
CSA Certified
UL Listed

Product specifications

Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Mid-size
Color
Ivory
Number of gangs
1
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.