Knowledge Search
Download document () of 20

2129W-BOX

Eaton Blank wallplate, White, Blank Cutout, Thermoset, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton blank wallplate
Catalog Number
2129W-BOX
UPC
032664751714
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.058 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Blank
Wallplate size
Standard
Color
White
Number of gangs
1
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.